??
CAD model selection
K0429.161501
HELP_VARIABLE
Company
KIPP
Description
K0429 - Levelling feet ECO threaded spindles steel or stainless steel
Bill of material
K0429.161501
BESTKIPP
Order No.
K0429.161501
MATERIAL
Main
Steel
POS
Position of nut
mm
Enter value for POS
Position of nut
mm
cm
inch
ft
POS1
Position Stift
mm
Enter value for POS1
Position Stift
mm
cm
inch
ft
D1
thread
M 16
L
Length
150 mm
L1
Length
158.5 mm
SW
width across flats
24 mm
BELASTUNG
load capacity max.
14.5 kN
GEW
Approx. weight
0.2490 kg
INFO
Technical Information
Info
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245187799
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions